Grove Gear 26YF-1-1.438-180TC-15-L4
Part #:26YF-1-1.438-180TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | P: | 1.88 in |
| AG: | 4.65 | AK: | 8.5 |
| BF: | 0.53 | AA: | 9.38 |
| AJ: | 7.25 | LL: | 2.12 in |
| T: | 1.438 | I: | 4.34 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | AB: | 4.32 |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | D: | 2.94 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Bore Code: | 23 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

