How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.19 |
| AB: | 4.32 | LQ1: | 5.62 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AA: | 9.38 | AJ: | 7.25 |
| BD: | 9 | AG: | 4.65 |
| T: | 1.438 | G: | 1.94 |
| I: | 4.34 in | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.56 |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Bore Code: | 23 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.37 | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

