Grove Gear 26YF-1-1.438-180TC-20-L2
Part #:26YF-1-1.438-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| I: | 4.34 in | AJ: | 7.25 |
| AA: | 9.38 | D: | 2.94 |
| LL: | 2.12 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| LQ1: | 5.62 in | AB: | 4.32 |
| BE1: | 0.5 in | AE2: | 0.56 |
| BD: | 9 | AG: | 4.65 |
| AF: | 0.19 | G: | 1.94 |
| AK: | 8.5 | T: | 1.438 |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Model Code: | 26YF | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.37 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Bore Code: | 23 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

