Grove Gear 26YF-1-1.438-180TC-20-L3
Part #:26YF-1-1.438-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 1.88 in |
| AB: | 4.32 | AE2: | 0.56 |
| G: | 1.94 | BD: | 9 |
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| LQ1: | 5.62 in | I: | 4.34 in |
| LL: | 2.12 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BF: | 0.53 | AA: | 9.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.37 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

