Grove Gear 26YF-1-1.438-180TC-20-L4
Part #:26YF-1-1.438-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| T: | 1.438 | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.19 |
| AJ: | 7.25 | LQ1: | 5.62 in |
| LL: | 2.12 in | D: | 2.94 |
| BD: | 9 | I: | 4.34 in |
| AA: | 9.38 | V: | 1.94 in |
| G: | 1.94 | AG: | 4.65 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.37 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output RPM: | 87.5 |
| Gear Type: | Worm | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

