How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 1.94 in |
| BF: | 0.53 | G: | 1.94 |
| AK: | 8.5 | D: | 2.94 |
| P: | 1.88 in | AE2: | 0.56 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AA: | 9.38 | I: | 4.34 in |
| T: | 1.438 | LQ1: | 5.62 in |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.95 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.125 | Model Code: | 26YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

