How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AK: | 8.5 |
| AB: | 4.32 | AA: | 9.38 |
| P: | 1.88 in | AG: | 4.65 |
| T: | 1.438 | I: | 4.34 in |
| AE2: | 0.56 | AF: | 0.19 |
| D: | 2.94 | LQ1: | 5.62 in |
| G: | 1.94 | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.95 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

