How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 4.32 | P: | 1.88 in |
| LQ1: | 5.62 in | AA: | 9.38 |
| T: | 1.438 | I: | 4.34 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BD: | 9 |
| AJ: | 7.25 | AF: | 0.19 |
| LL: | 2.12 in | AK: | 8.5 |
| V: | 1.94 in | BF: | 0.53 |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.65 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

