How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| LQ1: | 5.62 in | AK: | 8.5 |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.94 | T: | 1.438 |
| BD: | 9 | LL: | 2.12 in |
| AB: | 4.32 | AA: | 9.38 |
| BE1: | 0.5 in | D: | 2.94 |
| P: | 1.88 in | AG: | 4.65 |
| AE2: | 0.56 | AF: | 0.19 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Model Code: | 26YF | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.65 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

