How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AA: | 9.38 | D: | 2.94 |
| G: | 1.94 | V: | 1.94 in |
| I: | 4.34 in | T: | 1.438 |
| BF: | 0.53 | BD: | 9 |
| AB: | 4.32 | P: | 1.88 in |
| AF: | 0.19 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.65 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 26YF | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Center Distance (in): | 2.625 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

