How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 1.94 in |
| AG: | 4.65 | AB: | 4.32 |
| P: | 1.88 in | AA: | 9.38 |
| AE2: | 0.56 | BE1: | 0.5 in |
| LQ1: | 5.62 in | I: | 4.34 in |
| AF: | 0.19 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| D: | 2.94 | BF: | 0.53 |
| BD: | 9 | G: | 1.94 |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.65 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

