How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AF: | 0.19 | I: | 4.34 in |
| D: | 2.94 | AK: | 8.5 |
| AJ: | 7.25 | G: | 1.94 |
| T: | 1.438 | V: | 1.94 in |
| AB: | 4.32 | AG: | 4.65 |
| LL: | 2.12 in | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 5.62 in | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Model Code: | 26YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.34 | Ratio: | 40:1 |
| Service Factor: | 1 | Bore Code: | 23 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

