Grove Gear 26YF-1-1.438-180TC-40-L2
Part #:26YF-1-1.438-180TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.32 | AF: | 0.19 |
| AA: | 9.38 | AJ: | 7.25 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | T: | 1.438 |
| LL: | 2.12 in | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 5.62 in | BF: | 0.53 |
| I: | 4.34 in | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Bore Code: | 23 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.34 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

