How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| LL: | 2.12 in | AF: | 0.19 |
| G: | 1.94 | BF: | 0.53 |
| D: | 2.94 | AG: | 4.65 |
| P: | 1.88 in | AB: | 4.32 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| T: | 1.438 | AA: | 9.38 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| V: | 1.94 in | I: | 4.34 in |
Technical Specifications
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

