Grove Gear 26YF-1-1.438-180TC-5-L1
Part #:26YF-1-1.438-180TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 9.38 |
| I: | 4.34 in | AG: | 4.65 |
| AJ: | 7.25 | V: | 1.94 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AF: | 0.19 |
| LQ1: | 5.62 in | BF: | 0.53 |
| T: | 1.438 | G: | 1.94 |
| P: | 1.88 in | BD: | 9 |
| LL: | 2.12 in | D: | 2.94 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output RPM: | 339 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

