Grove Gear 26YF-1-1.438-180TC-5-L3
Part #:26YF-1-1.438-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| G: | 1.94 | LQ1: | 5.62 in |
| AA: | 9.38 | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.12 in |
| T: | 1.438 | V: | 1.94 in |
| AG: | 4.65 | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
| P: | 1.88 in | AB: | 4.32 |
Technical Specifications
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output RPM: | 339 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Model Code: | 26YF | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

