Grove Gear 26YF-1-1.438-180TC-5-L4
Part #:26YF-1-1.438-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.438 |
| G: | 1.94 | AA: | 9.38 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AF: | 0.19 | LQ1: | 5.62 in |
| LL: | 2.12 in | D: | 2.94 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.56 | AB: | 4.32 |
| H: | 0.53 in | I: | 4.34 in |
| AK: | 8.5 | P: | 1.88 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.8 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

