Grove Gear 26YF-1-1.438-180TC-5-L9
Part #:26YF-1-1.438-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| D: | 2.94 | LQ1: | 5.62 in |
| LL: | 2.12 in | BD: | 9 |
| AG: | 4.65 | AK: | 8.5 |
| AA: | 9.38 | BF: | 0.53 |
| AE2: | 0.56 | T: | 1.438 |
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AJ: | 7.25 |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 5:1 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 4.8 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 23 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

