How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AE2: | 0.56 |
| LQ1: | 5.62 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| LL: | 2.12 in | D: | 2.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AJ: | 7.25 |
| V: | 1.94 in | AK: | 8.5 |
| AB: | 4.32 | T: | 1.438 |
| AG: | 4.65 | G: | 1.94 |
| BE1: | 0.5 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Center Distance (in): | 2.625 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.08 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

