How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AA: | 9.38 |
| T: | 1.438 | BE1: | 0.5 in |
| I: | 4.34 in | P: | 1.88 in |
| AB: | 4.32 | D: | 2.94 |
| AK: | 8.5 | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.19 | AG: | 4.65 |
| LL: | 2.12 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Ratio: | 50:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 1.08 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

