How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AA: | 9.38 |
| AG: | 4.65 | T: | 1.438 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | BF: | 0.53 |
| I: | 4.34 in | AB: | 4.32 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 2.12 in |
| D: | 2.94 | AF: | 0.19 |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Model Code: | 26YF | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

