Grove Gear 26YF-1-1.438-180TC-7.5-L1
Part #:26YF-1-1.438-180TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LL: | 2.12 in |
| AG: | 4.65 | BE1: | 0.5 in |
| BD: | 9 | I: | 4.34 in |
| T: | 1.438 | AK: | 8.5 |
| AE2: | 0.56 | D: | 2.94 |
| BF: | 0.53 | AF: | 0.19 |
| AA: | 9.38 | G: | 1.94 |
| V: | 1.94 in | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| LQ1: | 5.62 in | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

