Grove Gear 26YF-1-1.438-180TC-7.5-L2
Part #:26YF-1-1.438-180TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| AE2: | 0.56 | LQ1: | 5.62 in |
| I: | 4.34 in | D: | 2.94 |
| P: | 1.88 in | H: | 0.53 in |
| AF: | 0.19 | T: | 1.438 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | BF: | 0.53 |
| AB: | 4.32 | BE1: | 0.5 in |
| BD: | 9 | AG: | 4.65 |
| G: | 1.94 | AA: | 9.38 |
Technical Specifications
| Model Code: | 26YF | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.27 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

