Grove Gear 26YF-1-1.438-180TC-7.5-L4
Part #:26YF-1-1.438-180TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 1.94 in | AA: | 9.38 |
| AF: | 0.19 | T: | 1.438 |
| G: | 1.94 | LL: | 2.12 in |
| P: | 1.88 in | AB: | 4.32 |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 5.62 in | I: | 4.34 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | D: | 2.94 |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Model Code: | 26YF | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 233 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 23 | Ratio: | 7.5:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

