How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 2.94 |
| AG: | 4.65 | AA: | 9.38 |
| G: | 1.94 | P: | 1.88 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | LQ1: | 5.62 in |
| AF: | 0.19 | H: | 0.53 in |
| AB: | 4.32 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.56 |
| T: | 1.438 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 0.577 | Gear Type: | Worm |
| Assembly: | YF-1 | Service Factor: | 1 |
| Model Code: | 26YF | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

