How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| AG: | 4.65 | AF: | 0.19 |
| P: | 1.88 in | AJ: | 7.25 |
| LQ1: | 5.62 in | T: | 1.438 |
| BD: | 9 | AB: | 4.32 |
| G: | 1.94 | BF: | 0.53 |
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.56 | AA: | 9.38 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.577 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

