Grove Gear 26YF-1-1.438-56C-10-L4
Part #:26YF-1-1.438-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AF: | 0.19 |
| AK: | 4.5 | G: | 1.94 |
| P: | 1.88 in | BF: | 0.41 |
| D: | 2.94 | AJ: | 5.88 |
| LQ: | 5.19 in | BD: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
| AB: | 4.32 | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| I: | 4.34 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

