Grove Gear 26YF-1-1.438-56C-10-L9
Part #:26YF-1-1.438-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| D: | 2.94 | AF: | 0.19 |
| T: | 1.438 | LQ: | 5.19 in |
| AK: | 4.5 | G: | 1.94 |
| LL: | 2.12 in | AA: | 9.38 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | BD: | 5.88 |
Technical Specifications
| Output RPM: | 175 | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.9 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

