How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| LQ: | 5.19 in | AB: | 4.32 |
| LL: | 2.12 in | H: | 0.53 in |
| P: | 1.88 in | G: | 1.94 |
| AK: | 4.5 | D: | 2.94 |
| BF: | 0.41 | I: | 4.34 in |
| AG: | 4.65 | AA: | 9.38 |
| T: | 1.438 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

