Grove Gear 26YF-1-1.438-56C-15-L1
Part #:26YF-1-1.438-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | I: | 4.34 in |
| AJ: | 5.88 | LL: | 2.12 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 4.32 | BD: | 5.88 |
| V: | 1.94 in | AE2: | 0.56 |
| T: | 1.438 | P: | 1.88 in |
| D: | 2.94 | AG: | 4.65 |
| H: | 0.53 in | AA: | 9.38 |
| AK: | 4.5 | G: | 1.94 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.92 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

