Grove Gear 26YF-1-1.438-56C-15-L2
Part #:26YF-1-1.438-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.12 in |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 4.65 | D: | 2.94 |
| AA: | 9.38 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AB: | 4.32 | T: | 1.438 |
| LQ: | 5.19 in | H: | 0.53 in |
| BE: | 0.38 in | G: | 1.94 |
| P: | 1.88 in | BD: | 5.88 |
| I: | 4.34 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.92 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

