Grove Gear 26YF-1-1.438-56C-20-L2
Part #:26YF-1-1.438-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1.438 |
| D: | 2.94 | BE: | 0.38 in |
| AF: | 0.19 | AE2: | 0.56 |
| AB: | 4.32 | G: | 1.94 |
| H: | 0.53 in | LL: | 2.12 in |
| V: | 1.94 in | LQ: | 5.19 in |
| AG: | 4.65 | AA: | 9.38 |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| I: | 4.34 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Assembly: | YF-1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 20:1 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.37 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

