Grove Gear 26YF-1-1.438-56C-20-L3
Part #:26YF-1-1.438-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| I: | 4.34 in | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | LQ: | 5.19 in |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 9.38 | AJ: | 5.88 |
| V: | 1.94 in | AG: | 4.65 |
| AK: | 4.5 | T: | 1.438 |
| D: | 2.94 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.37 |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Ratio: | 20:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

