Grove Gear 26YF-1-1.438-56C-20-L4
Part #:26YF-1-1.438-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AG: | 4.65 |
| BE: | 0.38 in | I: | 4.34 in |
| G: | 1.94 | BF: | 0.41 |
| D: | 2.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| LQ: | 5.19 in | V: | 1.94 in |
| BD: | 5.88 | AB: | 4.32 |
| AA: | 9.38 | AK: | 4.5 |
| LL: | 2.12 in | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.37 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Model Code: | 26YF | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

