How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AF: | 0.19 |
| T: | 1.438 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BD: | 5.88 | V: | 1.94 in |
| BE: | 0.38 in | AA: | 9.38 |
| BF: | 0.41 | LL: | 2.12 in |
| G: | 1.94 | AE2: | 0.56 |
| AG: | 4.65 | AB: | 4.32 |
| P: | 1.88 in | AK: | 4.5 |
| LQ: | 5.19 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.95 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 25:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

