Grove Gear 26YF-1-1.438-56C-25-L1
Part #:26YF-1-1.438-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| BD: | 5.88 | T: | 1.438 |
| AB: | 4.32 | H: | 0.53 in |
| AA: | 9.38 | D: | 2.94 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BF: | 0.41 |
| I: | 4.34 in | G: | 1.94 |
| AE2: | 0.56 | LQ: | 5.19 in |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 1.88 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.95 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 26YF |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

