Grove Gear 26YF-1-1.438-56C-25-L3
Part #:26YF-1-1.438-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 5.19 in | I: | 4.34 in |
| BD: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| AF: | 0.19 | V: | 1.94 in |
| BF: | 0.41 | AB: | 4.32 |
| P: | 1.88 in | BE: | 0.38 in |
| LL: | 2.12 in | D: | 2.94 |
| AG: | 4.65 | AK: | 4.5 |
| AA: | 9.38 | G: | 1.94 |
Technical Specifications
| Model Code: | 26YF | Input Style: | C-Face Quill |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.95 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

