Grove Gear 26YF-1-1.438-56C-25-L4
Part #:26YF-1-1.438-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AG: | 4.65 |
| T: | 1.438 | I: | 4.34 in |
| V: | 1.94 in | D: | 2.94 |
| AB: | 4.32 | AA: | 9.38 |
| BF: | 0.41 | P: | 1.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | G: | 1.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.95 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Center Distance (in): | 2.625 | Assembly: | YF-1 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

