Grove Gear 26YF-1-1.438-56C-30-L3
Part #:26YF-1-1.438-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 9.38 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 5.19 in | D: | 2.94 |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | V: | 1.94 in |
| AB: | 4.32 | I: | 4.34 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | P: | 1.88 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

