Grove Gear 26YF-1-1.438-56C-30-L4
Part #:26YF-1-1.438-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 5.88 |
| AE2: | 0.56 | T: | 1.438 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AF: | 0.19 | V: | 1.94 in |
| LQ: | 5.19 in | BF: | 0.41 |
| P: | 1.88 in | AB: | 4.32 |
| AA: | 9.38 | H: | 0.53 in |
| AG: | 4.65 | I: | 4.34 in |
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | D: | 2.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Model Code: | 26YF |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

