Grove Gear 26YF-1-1.438-56C-40-L9
Part #:26YF-1-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| P: | 1.88 in | LQ: | 5.19 in |
| AK: | 4.5 | BE: | 0.38 in |
| AA: | 9.38 | LL: | 2.12 in |
| I: | 4.34 in | AJ: | 5.88 |
| AG: | 4.65 | D: | 2.94 |
| AB: | 4.32 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| AF: | 0.19 | T: | 1.438 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.34 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

