How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1.94 in | G: | 1.94 |
| LQ: | 5.19 in | AB: | 4.32 |
| AK: | 4.5 | D: | 2.94 |
| AA: | 9.38 | P: | 1.88 in |
| BF: | 0.41 | I: | 4.34 in |
| LL: | 2.12 in | T: | 1.438 |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.8 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

