How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| BF: | 0.41 | G: | 1.94 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.56 |
| T: | 1.438 | AF: | 0.19 |
| V: | 1.94 in | AB: | 4.32 |
| D: | 2.94 | P: | 1.88 in |
| H: | 0.53 in | I: | 4.34 in |
| AA: | 9.38 | LQ: | 5.19 in |
Technical Specifications
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.8 | Housing Material: | Cast Iron |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 5:1 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

