Grove Gear 26YF-1-1.438-56C-50-L4
Part #:26YF-1-1.438-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| AB: | 4.32 | AA: | 9.38 |
| I: | 4.34 in | BF: | 0.41 |
| H: | 0.53 in | D: | 2.94 |
| AJ: | 5.88 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| T: | 1.438 | LQ: | 5.19 in |
| AF: | 0.19 | LL: | 2.12 in |
| BD: | 5.88 | V: | 1.94 in |
| AK: | 4.5 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.08 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Model Code: | 26YF | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

