Grove Gear 26YF-1-1.438-56C-50-L9
Part #:26YF-1-1.438-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AA: | 9.38 | H: | 0.53 in |
| AB: | 4.32 | T: | 1.438 |
| AE2: | 0.56 | LL: | 2.12 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 5.19 in | AG: | 4.65 |
| BD: | 5.88 | G: | 1.94 |
| D: | 2.94 | I: | 4.34 in |
| P: | 1.88 in | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output RPM: | 35 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Model Code: | 26YF |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.08 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

