Grove Gear 26YF-1-1.438-56C-60-L4
Part #:26YF-1-1.438-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| T: | 1.438 | LL: | 2.12 in |
| BF: | 0.41 | I: | 4.34 in |
| AJ: | 5.88 | AB: | 4.32 |
| AG: | 4.65 | AE2: | 0.56 |
| LQ: | 5.19 in | P: | 1.88 in |
| AF: | 0.19 | D: | 2.94 |
| BE: | 0.38 in | AA: | 9.38 |
| G: | 1.94 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Model Code: | 26YF | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

