Grove Gear 26YF-1-1.438-56C-60-L9
Part #:26YF-1-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | AB: | 4.32 |
| AK: | 4.5 | V: | 1.94 in |
| AA: | 9.38 | BF: | 0.41 |
| I: | 4.34 in | BD: | 5.88 |
| D: | 2.94 | AF: | 0.19 |
| LQ: | 5.19 in | G: | 1.94 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Bore Code: | 23 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.625 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 26YF | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

