Grove Gear 26YF-1-1.438-56C-7.5-L1
Part #:26YF-1-1.438-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | BE: | 0.38 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | I: | 4.34 in |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 5.88 | LL: | 2.12 in |
| P: | 1.88 in | V: | 1.94 in |
| D: | 2.94 | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 5.19 in | T: | 1.438 |
| AA: | 9.38 | G: | 1.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 233 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

