Grove Gear 26YF-1-1.438-56C-7.5-L3
Part #:26YF-1-1.438-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 5.19 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| BD: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.94 | AG: | 4.65 |
| T: | 1.438 | D: | 2.94 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

