Grove Gear 26YF-1-1.438-56C-80-L1
Part #:26YF-1-1.438-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| AJ: | 5.88 | BD: | 5.88 |
| AA: | 9.38 | I: | 4.34 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 2.12 in | AF: | 0.19 |
| G: | 1.94 | V: | 1.94 in |
| BE: | 0.38 in | P: | 1.88 in |
| T: | 1.438 | AB: | 4.32 |
| LQ: | 5.19 in | AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

